Drive Set KGT D40/D15 SE 80
0.0.672.77

Drive Set KGT D40/D15 SE 80

0.0.672.77

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67277
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Drive Set KGT D40/D15 SE 80
0.0.672.77

Attributes

Delivery unit
1 set
Weight
m = 1.177 kg
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 7.5 Nm
Efficiency
. = 1
Drive Set KGT D40/D15 SE 80
0.0.672.77

Details

Coupling Housing 8 D40, Al
Adapter Plate 8 D40, for Motor SE 80, Al
Coupling Adapter Plate D30/D55, Al
Coupling Half D40/D19, for Motor SE 80, Al
Expanding hub coupling half D40/D15, St and Al
Coupling Insert D40, PU, green
Centring Piece D63-D50, St
Centring Piece D50-D50, St
4 Hexagon Socket Head Cap Screws DIN 912-M5x20, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M6x16, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M8x60, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M6x16, St, bright zinc-plated
Cap D30F, PA, grey
Tightening torque, expanding hub screw: 9.6 Nm
Tightening torque, clamping hub screw: 9.6 Nm
The Drive Sets are configured for Linear Units equipped with roller elements and a ball screw drive (LRE KGT). To ensure maximum precision in spindle control, the Motor should be connected directly, without an additional Gearbox.
Various models are available depending on the performance class of the Motor.
Drive Set KGT D40/D15 SE 80
0.0.672.77

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090