Cover Profile 8 K/Al, white aluminium, similar to RAL 9006
0.0.672.02

Cover Profile 8 K/Al, white aluminium, similar to RAL 9006

0.0.672.02

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67202
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Cover Profile 8 K/Al, white aluminium, similar to RAL 9006
0.0.672.02

Attributes

Line
line 8
Material
PP
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 15.5 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Cover Profile 8 K/Al, white aluminium, similar to RAL 9006
0.0.672.02

Details

Keeping it clean! Cover Profile 8 K/Al seals a Line 8 groove on a profile to keep dirt and dust out and produce an easy-to-clean surface. The plastic strip can be quickly cut to size using item Multi-Purpose Pliers and is very easy to insert into place.
An aluminium finish foil gives Cover Profile 8 K/Al the look of an aluminium profile.
Cover Profile 8 K/Al, white aluminium, similar to RAL 9006
0.0.672.02

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Cover Profile 8 K/Al, white aluminium, similar to RAL 9006
0.0.672.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39161000