Conduit Cap 80x40 with Cable Entry Protector, black
0.0.672.01

Conduit Cap 80x40 with Cable Entry Protector, black

0.0.672.01

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67201
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Conduit Cap 80x40 with Cable Entry Protector, black
0.0.672.01

Attributes

Material
PA-GF
Property
black
Delivery unit
1 set
Weight
m = 16.0 g
ESD
ESD-safe = No
Conduit Cap 80x40 with Cable Entry Protector, black
0.0.672.01

Details

The practical accessory for Conduit Profiles U 80x40 SE and the Modular Conduit System! Conduit Cap 80x40 with Cable Entry Protector is the ideal solution when lines need to be routed through the end face of a conduit. It can also be retrofitted around cables and lines that have already been laid.
The Cap consists of two L-shaped parts that interlock and are screwed into place together. The plastic Cap stops cables from coming into contact with potentially sharp cut edges on the installation conduit.
Note: Conduit Cap 80x40 with Cable Entry Protector can be fitted to Support and Wall Profiles from the Modular Conduit System, Conduit Profile U 80x40 D40 SE and Conduit Profile U 80x40 D80 SE. Please ensure that the Conduit Profiles are the SE versions, which incorporate a screw channel for securing the Cap in place.
Conduit Cap 80x40 with Cable Entry Protector, black
0.0.672.01

Accessoires / Service

Self-Tapping Screw DIN 7981 St 4.2x9.5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.13
Conduit Cap 80x40 with Cable Entry Protector, black
0.0.672.01

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090