Universal Holder D30, grey similar to RAL 7042
0.0.671.98

Universal Holder D30, grey similar to RAL 7042

0.0.671.98

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67198
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Universal Holder D30, grey similar to RAL 7042
0.0.671.98

Attributes

Line
Line D30
Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 1.0 g
ESD
ESD-safe = No
Universal Holder D30, grey similar to RAL 7042
0.0.671.98

Details

A small clip with a big effect! Universal Holder D30 is the fastest way to secure cables and lines neatly to a Profile Tube. Simply clip it into place and it holds firm – no drilling necessary. Its openings provide a secure anchor point for cable ties up to 5 mm in width.
Universal Holder D30, grey similar to RAL 7042
0.0.671.98

Accessoires / Service

Cable Guide Profile D30, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.664.72
Universal Holder D30, grey similar to RAL 7042
0.0.671.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27140710
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
eCl@ss 7.1
27140702
eCl@ss 8.0
27140702
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097