Plain Bearing Sleeve D30/D20 ESD, black similar to RAL 9005
0.0.670.95

Plain Bearing Sleeve D30/D20 ESD, black similar to RAL 9005

0.0.670.95

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67095
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Plain Bearing Sleeve D30/D20 ESD, black similar to RAL 9005
0.0.670.95

Attributes

Line
Line D30
Material
POM, ESD
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 6 g
ESD
ESD-safe = Yes
Plain Bearing Sleeve D30/D20 ESD, black similar to RAL 9005
0.0.670.95

Details

Plain Bearing Sleeve D30/D20 ESD ensures that a Profile Tube D30 will slide smoothly inside a Profile Tube D40/D30. This makes it ideal for building manual telescopic solutions.
To create a pull-out telescopic solution, push Plain Bearing Sleeve D30/D20 ESD into the end face of a Profile Tube D30. The low-friction plastic ring ensures the Profile Tube D30 moves inside a Profile Tube D40/30. Plain Bearing Sleeve D40/D30 ESD (0.0.676.03) on the opposite end provides reliable guidance for the telescopic profile. Telescope Clamp D40/30 fixes the retractable Tube in place.
Please factor in the torque that a long lever element can generate in a construction.
F= 500 N
LPA= Length of external profile
LPA min= H+100 mm
LPI= Length of internal profile
LPI min= H+120 mm
H= Travel
Hmax= 2/3xLPA

Downloads

ESD Product Qualification(336 KB)
Plain Bearing Sleeve D30/D20 ESD, black similar to RAL 9005
0.0.670.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050191
eCl@ss 4.0
23050402
eCl@ss 4.1
23050402
eCl@ss 5.0
23050107
eCl@ss 5.1
23050107
eCl@ss 6.0.1
23050107
eCl@ss 7.1
23050191
eCl@ss 8.0
23050191
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39269097