Power Cable SC1 05/5, orange
0.0.670.28

Power Cable SC1 05/5, orange

0.0.670.28

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67028
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Power Cable SC1 05/5, orange
0.0.670.28

Attributes

Property
orange
Delivery unit
1 pce.
Weight
m = 965 g
ESD
ESD-safe = No
Minimum bending radius
. = 87 mm
Power Cable SC1 05/5, orange
0.0.670.28

Details

To prevent interference, communication between the Motor and Controller takes place via two separate cables: The orange Power Cable feeds power to the Motor, while the green Data Cable is reserved for data transfer. In addition to colour coding, distinct connectors ensure cables are not connected to the wrong terminals.
All cables are available in standard lengths of 5 and 10 metres. Data Cables feature EMC shielding. When selecting Power Cables, it is important to choose the correct type of cable for the load involved. The connectors make the separate types of cable unmistakeable and ensure they are not connected to the wrong terminal.
Note: If you use item MotionDesigner® to configure a turnkey system, the software automatically selects the right Cable.

Downloads

EC-Declaration of Conformity(7 MB)
EC-Declaration of Conformity(2 MB)
Power Cable SC1 05/5, orange
0.0.670.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27060190
eCl@ss 4.0
27060801
eCl@ss 4.1
27060801
eCl@ss 5.0
27062001
eCl@ss 5.1
27062001
eCl@ss 6.0.1
27062090
eCl@ss 7.1
27062090
eCl@ss 8.0
27062090
UNSPSC 7.0
26121629
UNSPSC 9.0
26121629
customs tariff number
85444290