Magnetic Door Stop for Clamp Profile 8 32x18
0.0.669.30

Magnetic Door Stop for Clamp Profile 8 32x18

0.0.669.30

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66930
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Magnetic Door Stop for Clamp Profile 8 32x18
0.0.669.30

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 31 g
ESD
ESD-safe = No
cleanroom suitability
Yes
Magnetic Door Stop for Clamp Profile 8 32x18
0.0.669.30

Details

Casing, PA-GF, grey
Countersunk Screw DIN 7991-M4x12, St, bright zinc-plated
Washer ISO 7093-1 - 5 - 200 HV, bright zinc-plated
T-Slot Nut V 8 St M4, bright zinc-plated
Flat head screw DIN 921-M4x5, St, bright zinc-plated as holding plate
Making sure doors keep themselves shut: The Magnetic Door Stop for Clamp Profile 8 32x18 is the ideal complement to Clamp Profile 8 32x18 (0.0.373.67), which can be used to build windows and doors with especially narrow frames. Clamping springs in a special groove on the Clamp Profile hold the panel elements steady and firmly in place.
The Magnetic Door Stop fits harmoniously into the frame and holds doors closed.
The closing force is 40 N.
Magnetic Door Stop for Clamp Profile 8 32x18
0.0.669.30

Accessoires / Service

Magnetic Catch Counterpart sk
Delivery unit
1 pce.
Article-No.
0.0.710.65
Magnetic Door Stop for Clamp Profile 8 32x18
0.0.669.30

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75

Downloads

ISO-clean room certificate(175 KB)
Magnetic Door Stop for Clamp Profile 8 32x18
0.0.669.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31163101
UNSPSC 9.0
31163101
customs tariff number
39269097