Automatic Angle Bracket Cap 8 40x40, grey similar to RAL 7042
0.0.669.28

Automatic Angle Bracket Cap 8 40x40, grey similar to RAL 7042

0.0.669.28

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66928
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Automatic Angle Bracket Cap 8 40x40, grey similar to RAL 7042
0.0.669.28

Attributes

Line
line 8
Material
PA-GF
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 7 g
ESD
ESD-safe = No
Automatic Angle Bracket Cap 8 40x40, grey similar to RAL 7042
0.0.669.28

Details

The item Automatic Angle Bracket Set is the fastest profile fastener. Because everything is preassembled and all users have to do is tighten the screws, structures can be put together in next to no time. Automatic Angle Bracket Cap 8 is just as easy to fit – and to remove again, if required.
This ingenious accessory for keeping out dust and dirt can be pushed into place by hand and removed with ease using a screwdriver. Whether for a few days or for years, Automatic Angle Bracket Cap 8 keeps things clean and tidy.
They can also be used with Angle Bracket Set 8 40x40 PA (0.0.647.03) and Angle Bracket Set 8 80x80 PA (0.0.647.03).
Automatic Angle Bracket Cap 8 40x40, grey similar to RAL 7042
0.0.669.28

Accessoires / Service

Automatic Angle Bracket Set 8 40x40 Al
Delivery unit
1 set
Article-No.
0.0.642.54
Automatic Angle Bracket Cap 8 40x40, grey similar to RAL 7042
0.0.669.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090