Drive Set 8 80 D80/D34
0.0.668.04

Drive Set 8 80 D80/D34

0.0.668.04

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66804
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Drive Set 8 80 D80/D34
0.0.668.04

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 3.80 kg
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 92 Nm
Efficiency
. = 1
Drive Set 8 80 D80/D34
0.0.668.04

Details

Coupling housing 8 D80, Al
Adapter plate 8 D55/D80, Al
D80/D12 coupling half, Al – reborable up to max. ø45 mm
Expanding hub coupling half D80/D34, St and Al
Coupling insert D80, PU, red
Centring piece D95-D65, St
4 Hexagon Socket Head Cap Screws DIN 912-M8x20, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M8x100, St, bright zinc-plated
Cap D15, PA, grey
Tightening torque, expanding hub screw: 49 Nm
Tightening torque, clamping hub screw: 23 Nm
Drive Sets LRE from item connect the compact Linear Units LRE with a drive of the customer’s choosing. This is made possible by an Adapter Plate that can be machined to suit any requirements. The central coupling bore can also be enlarged to match the drive shaft. Thanks to the integrated expanding hub coupling, the casing is particularly narrow. The Drive Set can be fitted to either side of the Timing-Belt Reverse Unit. Compatible Synchronising Sets from item can be used to operate two Linear Units in parallel with just one motor.

Downloads

Assembly instruction(3 MB)
Drive Set 8 80 D80/D34
0.0.668.04

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090