Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
0.0.666.92

Folding-Door Hinge 8 Al for Clamp Profile 8 32x18

0.0.666.92

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66692
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
0.0.666.92

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 96 g
ESD
ESD-safe = No
cleanroom suitability
Yes
Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
0.0.666.92

Details

2 hinge leaves, Al, anodized, natural
2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x14, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation
Better doors thanks to greater freedom for Clamp Profile 8 32x18!
Clamp Profile (0.0.373.67) is ideal for building stable, lightweight doors, guards, enclosures and sliding doors. Its particularly slim frame holds panel elements securely in place using Clamping Springs.
Folding-Door Hinge Al for Clamp Profile 8 32x18 is used to link together separate segments to create space-saving folding doors. Thanks to the Hinges, the moving elements fold up in a concertina formation.
Installation note:
The T-Slot Nuts used to fasten the Hinge to Clamp Profile 8 32x18 must be inserted into the door frame through the end face prior to assembly. In this particular case, T-Slot Nut V 8 cannot be rolled into place after the frame has been assembled.
F ≤ 500 N
The sections of a folding door can be fitted with Rollers for Corner-Fastener 8 32x18 (0.0.494.74), as shown above. They run in Sliding-Door Guide Profile 8 40x10 (0.0.495.13), which must be taken into account when calculating the height of the door frame.
Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
0.0.666.92

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Key Insert 4 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.50

Downloads

ISO-clean room certificate(327 KB)
Assembly instruction(397 KB)
Folding-Door Hinge 8 Al for Clamp Profile 8 32x18
0.0.666.92

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
83021000