Floor Bracket Set 8 160x60x80 St
0.0.666.51

Floor Bracket Set 8 160x60x80 St

0.0.666.51

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66651
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Floor Bracket Set 8 160x60x80 St
0.0.666.51

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 729 g
ESD
ESD-safe = No
Floor Bracket Set 8 160x60x80 St
0.0.666.51

Details

Floor Bracket 8 160x60x80 St, white aluminium similar to RAL 9006
4 washers DIN 433-8.4, St, bright zinc-plated
4 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
4 T-Slot Nuts V 8 St M8
Holding level – Floor Bracket Set 8 160x60x40 St and Floor Bracket Set 8 160x60x80 St are a stable addition to the item range of supporting feet. They anchor frames securely to the ground and allow precise levelling. The Floor Brackets are screwed to the Line 8 groove in a profile, which means they allow very straightforward height adjustment. An item adjustable foot can be used to fine-tune the level of a structure. This means that uneven floors need not present a problem.
Because it is fixed to the groove, it can also be retrofitted to existing machinery to anchor it to the ground. Depending on the profile size, weight and relevant forces, users can choose between the narrower Floor Bracket Set 8 160x60x40 St (which fastens to a single Line 8 groove) or the wider Floor Bracket Set 8 160x60x80 St.
Floor Bracket Set 8 160x60x80 St
0.0.666.51

Accessoires / Service

Floor-Fastening Set M12x150, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.485.83
Floor Bracket Set 8 160x60x80 St
0.0.666.51

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
Key Insert 5 A/F-1/4″ short
Delivery unit
1 pce.
Article-No.
0.0.654.33
Key Insert 5 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.644.68
Floor Bracket Set 8 160x60x80 St
0.0.666.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098