Motor SE 40-035-3-90-R, white aluminium, similar to RAL 9006
0.0.666.03

Motor SE 40-035-3-90-R, white aluminium, similar to RAL 9006

0.0.666.03

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66603
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
The UL mark is evidence that the Underwriters Laboratories (UL) have verified representative samples of the corresponding product and confirmed its compliance with UL's applicable safety requirem ents in the USA and Canada.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Motor SE 40-035-3-90-R, white aluminium, similar to RAL 9006
0.0.666.03

Attributes

Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 735 g
ESD
ESD-safe = No
Rated speed [RPM]
. = 9000
Rated power [W]
. = 200 W
Stall torque of motor [Nm]
Mo = 0.35 Nm
Peak torque [Nm]
. = 1.4 Nm
Protection class
IP 65
Ambient temperature (during operation)
-10°C to +40°C
Motor SE 40-035-3-90-R, white aluminium, similar to RAL 9006
0.0.666.03

Details

Motor SE 40-035-3-90-R, white aluminium, similar to RAL 9006
0.0.666.03

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Data Cable RSC/10, green
Delivery unit
1 pce.
Article-No.
0.0.671.89
Data Cable RSC/5, green
Delivery unit
1 pce.
Article-No.
0.0.670.27
Gearbox AP 40-3, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.05
Gearbox AP 40-5, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.06
Gearbox AP 40-7, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.07
Gearbox WP 40-3, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.08
Gearbox WP 40-5, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.09
Gearbox WP 40-7, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.10
Data Cable RSC/15, green
Delivery unit
1 pce.
Article-No.
0.0.691.38
Data Cable RSC/20, green
Delivery unit
1 pce.
Article-No.
0.0.691.39
Data Cable RSC/25, green
Delivery unit
1 pce.
Article-No.
0.0.691.40
Power Cable SC1 05/10, orange
Delivery unit
1 pce.
Article-No.
0.0.671.90
Power Cable SC1 05/5, orange
Delivery unit
1 pce.
Article-No.
0.0.670.28
Power Cable SC1 05/15, orange
Delivery unit
1 pce.
Article-No.
0.0.691.35
Power Cable SC1 05 /20, orange
Delivery unit
1 pce.
Article-No.
0.0.691.36
Power Cable SC1 05/25, orange
Delivery unit
1 pce.
Article-No.
0.0.691.37
Data Cable BL RSC/5, green
Delivery unit
1 pce.
Article-No.
0.0.704.71
Data Cable BL RSC/10, green
Delivery unit
1 pce.
Article-No.
0.0.704.72
Data Cable BL RSC/15, green
Delivery unit
1 pce.
Article-No.
0.0.704.73
Power Cable BL SC1 04/5, orange
Delivery unit
1 pce.
Article-No.
0.0.703.51
Power Cable BL SC1 04/10, orange
Delivery unit
1 pce.
Article-No.
0.0.704.65
Power Cable BL SC1 04/15, orange
Delivery unit
1 pce.
Article-No.
0.0.704.66

Downloads

Datasheet(153 KB)
User Guide(761 KB)
EC-Declaration of Conformity(1 MB)
Technical documentation(176 KB)
EPLAN macros(2 MB)
Motor SE 40-035-3-90-R, white aluminium, similar to RAL 9006
0.0.666.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27022602
eCl@ss 4.0
27020301
eCl@ss 4.1
27020301
eCl@ss 5.0
27022602
eCl@ss 5.1
27022602
eCl@ss 6.0.1
27022602
eCl@ss 7.1
27022602
eCl@ss 8.0
27022602
UNSPSC 7.0
26101606
UNSPSC 9.0
26101205
customs tariff number
85015100