Tray Stop Profile 8 50x10 Assembly Set ESD, black similar to RAL 9005
0.0.665.65

Tray Stop Profile 8 50x10 Assembly Set ESD, black similar to RAL 9005

0.0.665.65

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66565
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Tray Stop Profile 8 50x10 Assembly Set ESD, black similar to RAL 9005
0.0.665.65

Attributes

Line
Work Bench System
line 8
Property
black similar to RAL 9005
Delivery unit
1 set
Weight
m = 8 g
ESD
ESD-safe = Yes
Tray Stop Profile 8 50x10 Assembly Set ESD, black similar to RAL 9005
0.0.665.65

Details

2 Caps, PA-GF
4 grub screws DIN 916-M6x8, St, bright zinc-plated
Tray Stop Profile 8 50x10 is simply hung on a Line 8 groove and thus creates a defined barrier. This ensures containers are held securely in place. Semi-open fronted boxes and crates with stacking edges jut out far enough to create a seamless transition for transferring small materials into the sorting zone. The direct removal of small parts is also ergonomically enhanced.
The comprehensive labelling system helps ensure that various containers and storage areas can be quickly and clearly identified.
The titanium passivated version keeps ESD-sensitive components safe.
Note: Tray Stop Profile 8 50x10 is fixed in place with grub screws for added security.

Downloads

ESD Product Qualification(345 KB)
Tray Stop Profile 8 50x10 Assembly Set ESD, black similar to RAL 9005
0.0.665.65

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39269097