Tray Stop Profile 8 50x10 ESD, natural
0.0.664.85

Tray Stop Profile 8 50x10 ESD, natural

0.0.664.85

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66485
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Tray Stop Profile 8 50x10 ESD, natural
0.0.664.85

Attributes

Line
Work Bench System
line 8
Material
Al, passivated Ti
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 767.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Tray Stop Profile 8 50x10 ESD, natural
0.0.664.85

Details

Tray Stop Profile 8 50x10 is simply hung on a Line 8 groove and thus creates a defined barrier. This ensures containers are held securely in place. Semi-open fronted boxes and crates with stacking edges jut out far enough to create a seamless transition for transferring small materials into the sorting zone. The direct removal of small parts is also ergonomically enhanced.
The comprehensive labelling system helps ensure that various containers and storage areas can be quickly and clearly identified.
The titanium passivated version keeps ESD-sensitive components safe.
Note: Tray Stop Profile 8 50x10 is fixed in place with grub screws for added security.
Tray Stop Profile 8 50x10 ESD, natural
0.0.664.85

Accessoires / Service

Label Protection Strip 8 24 89mm, transparent
Delivery unit
1 pce., length 89 mm
Article-No.
0.0.667.61
Grab Container 8 105x130 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.664.40
Grab Container 8 105x130, red similar to RAL 3020
Delivery unit
1 pce.
Article-No.
0.0.669.40
Grab Container 8 105x130, yellow, similar to RAL 1023
Delivery unit
1 pce.
Article-No.
0.0.669.41
Grab Container 8 105x130, green similar to RAL 6024
Delivery unit
1 pce.
Article-No.
0.0.669.42
Grab Container 8 105x130, blue similar to RAL 5017
Delivery unit
1 pce.
Article-No.
0.0.669.43
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(321 KB)
Template(51 KB)
Tray Stop Profile 8 50x10 ESD, natural
0.0.664.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100