Face Plate M45 1 Gang with Labelling Panel, white, similar to RAL 9010
0.0.663.68

Face Plate M45 1 Gang with Labelling Panel, white, similar to RAL 9010

0.0.663.68

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66368
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Face Plate M45 1 Gang with Labelling Panel, white, similar to RAL 9010
0.0.663.68

Attributes

Line
line 8
Material
PC
Property
white, similar to RAL 9010
Delivery unit
1 pce.
Weight
m = 17 g
ESD
ESD-safe = No
Face Plate M45 1 Gang with Labelling Panel, white, similar to RAL 9010
0.0.663.68

Details

The perfect cover for Sockets, Switches and connection points.
The front-locking Face Plate fits over Mounting Boxes K76 M45. The integrated labelling panel makes service work easier.
Face Plate M45 1 Gang with Labelling Panel, white, similar to RAL 9010
0.0.663.68

Accessoires / Service

Mounting Box K76 M45 1 Gang, grey
Delivery unit
1 pce.
Article-No.
0.0.663.52
Socket 33° M45 1 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.56
Socket 33° M45 1 Gang, signal red similar to RAL 3001
Delivery unit
1 pce.
Article-No.
0.0.663.58
Keystone Module Housing RJ45 M45, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.80

Downloads

Assembly instruction(1 MB)

Applications

Electric and pneumatic column

Work with compressed air wherever it is needed. The Installation Column, configured with Sockets and pneumatic conduits, can be used to create fully equipped service points.

More information
PDF CAD Parts list Drawing

Applications

Basic column for supply lines

The Installation Column is the robust solution for routing supply lines and cables to precisely where they are needed. Thanks to integrated cable conduits and compressed air conduits it can be configured as required.

More information
PDF CAD Parts list Drawing

Applications

Computer and media column

Operators can, for example, use a monitor, PC and keyboard and access a network without needing a desk. The Installation Column and safety barrier make it possible.

More information
PDF CAD Parts list Drawing

Applications

Safety barrier and column combination

A combination of safety and maximum functionality: The Installation Column for supply lines can be integrated directly into safety barriers.

More information
PDF CAD Parts list Drawing
Face Plate M45 1 Gang with Labelling Panel, white, similar to RAL 9010
0.0.663.68

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121402
UNSPSC 9.0
39121402
customs tariff number
85472000