Installation Column Profile 8 160x160 K76, natural
0.0.663.39

Installation Column Profile 8 160x160 K76, natural

0.0.663.39

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66339
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Application
  • Classification
Installation Column Profile 8 160x160 K76, natural
0.0.663.39

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 9.82 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 3.64 cm2
Moment of Inertia, x-axis
Ix = 1392.70 cm4
Moment of Inertia, y-axis
Iy = 849.30 cm4
Resistance Moment, x-axis
Wx = 174.10 cm3
Resistance Moment, y-axis
Wy = 106.16 cm3
Installation Column Profile 8 160x160 K76, natural
0.0.663.39

Details

Power, compressed air, data network access – all from a single, central point. The item Installation Column Profile is a robust and versatile solution for routing supply lines right up to workstations.
The sturdy Installation Column Profile features two large cable conduits that can each be divided in two using Partition Profiles K76 K to route high and low voltage lines separately in line with EN 50174.
The opening on the conduits also holds Mounting Boxes in place. Mounting Boxes are simply plugged into place where needed and are used to install network connections, couplings for CEE three-phase plug connectors and conventional sockets at the desired positions. Each side features two Line 8 grooves for mounting accessories.
Two aluminium ducts inside the Column can be used to convey compressed air. The outlets for these lines can be implemented at any height with Pneumatic Connection Set 8 160 G1/2 (0.0.663.45).
Open sections of the cable conduit can be sealed to keep out dust by fitting the corresponding aluminium Cover Profile 76 (0.0.663.40). Locking Clips ensure a secure hold and grounding.
Installation Column Profile 8 160x160 K76, natural
0.0.663.39

Accessoires / Service

Cover Profile 76 Al, natural
Delivery unit
cut-off max. 2000 mm
Article-No.
0.0.663.41
Ceiling Mount, Installation Column Profile
Delivery unit
1 set
Article-No.
0.0.663.43
Base Plate, Installation Column Profile
Delivery unit
1 set
Article-No.
0.0.663.44
Pneumatic Connecting Set 8 160x40 G1/2
Delivery unit
1 set
Article-No.
0.0.663.45
Threaded Nozzle G1/2 for Hose 9 mm
Delivery unit
1 set
Article-No.
0.0.663.86
Cable Entry Protector K76 with Sealing Brush, black
Delivery unit
1 set
Article-No.
0.0.663.87
Cap 8 160x160 St
Delivery unit
1 set
Article-No.
0.0.674.57
Screw Plug with Shoulder G1/2
Delivery unit
1 set
Article-No.
0.0.676.08
Socket 33° M45 1 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.56
Socket 33° M45 1 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.57
Socket 33° M45 2 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.60
Socket 33° M45 2 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.61
Socket 33° M45 3 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.64
Socket 33° M45 3 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.65
CEE Socket K76 16A/400V
Delivery unit
1 set
Article-No.
0.0.702.17
Pushbutton, 22mm, red
Delivery unit
1 pce.
Article-No.
0.0.691.48
Pushbutton, 22mm, green
Delivery unit
1 pce.
Article-No.
0.0.691.49
Selector Switch 60°, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.54
Profile Saw Cut, Oversize Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.475.31

Downloads

ESD Product Qualification(378 KB)
Assembly instruction(1 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Applications

Electric and pneumatic column

Work with compressed air wherever it is needed. The Installation Column, configured with Sockets and pneumatic conduits, can be used to create fully equipped service points.

More information
PDF CAD Parts list Drawing

Applications

Basic column for supply lines

The Installation Column is the robust solution for routing supply lines and cables to precisely where they are needed. Thanks to integrated cable conduits and compressed air conduits it can be configured as required.

More information
PDF CAD Parts list Drawing

Applications

Computer and media column

Operators can, for example, use a monitor, PC and keyboard and access a network without needing a desk. The Installation Column and safety barrier make it possible.

More information
PDF CAD Parts list Drawing

Applications

Safety barrier and column combination

A combination of safety and maximum functionality: The Installation Column for supply lines can be integrated directly into safety barriers.

More information
PDF CAD Parts list Drawing
Installation Column Profile 8 160x160 K76, natural
0.0.663.39

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100