Tray Pivot Arm 8 80-370
0.0.663.15

Tray Pivot Arm 8 80-370

0.0.663.15

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66315
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Tray Pivot Arm 8 80-370
0.0.663.15

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 5.10 kg
ESD
ESD-safe = Yes
Force max
Fmax. = 400 N
Tray Pivot Arm 8 80-370
0.0.663.15

Details

Pivot Arm 8 80-370 with Height Adjuster
Tray 4x3 ESD
Fmax = 400 N
Fastening materials
The Tray Pivot Arm allows users to perfectly position a versatile storage surface for crates, workpieces or tools.
Due to its three axes, Tray Double Pivot Arm 8 80-695 has a wide radius of action and can be positioned with great flexibility. Maximum load-carrying capacity is 25 kg.
Tray Pivot Arm 8 80-370 can carry a total load weighing up to as much as 40 kg.
The all-round edging made of aluminium profile provides a secure hold, even when the tray (usable surface: 410x310 mm) is tilted using the series-standard angle adjustment mechanism. Contents are always in easy view and can be picked and returned to the highest ergonomic standards.

Downloads

ESD Product Qualification(386 KB)
Assembly instruction(903 KB)
Tray Pivot Arm 8 80-370
0.0.663.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090