Timing-Belt Reverse Unit 8 40 R25 with Bore D15
0.0.662.52

Timing-Belt Reverse Unit 8 40 R25 with Bore D15

0.0.662.52

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66252
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Timing-Belt Reverse Unit 8 40 R25 with Bore D15
0.0.662.52

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.1 kg
ESD
ESD-safe = No
Timing-Belt Reverse Unit 8 40 R25 with Bore D15
0.0.662.52

Details

Timing-Belt Reverse Unit, die-cast zinc, black
Ball-bearing timing pulley with ø 15 H7 bore
Hub length: 30 mm
One revolution equivalent to 150 mm
Effective radius re = 23.9 mm
Friction torque at 1‰ preload on timing belt:
TF = 0.30 Nm
Max. load: TD = 20 Nm
Belt length inside Reverse Unit in case of
90° reversal: 140 mm
180° reversal (emerging at 100 mm side): 160 mm
180° reversal (emerging at 80 mm side): 200 mm
2 Universal Fasteners 8
2 Button-Head Screws ISO 7380 M8x30, St, bright zinc-plated
1 special T-Slot Nut GS M8
1 Button-Head Screw ISO 7380 M8x20, St, bright zinc-plated
1 washer ISO 7089 - 8 - 200 HV, bright zinc-plated
Pitch p = 10 mm Number of teeth n = 15
Notes on Use and Installation
Creating customised Linear Units has never been easier! item Timing-Belt Reverse Units provide a reliable basis for linear axes using a timing-belt drive. The models with a D12, D15 or D34 bore are designed to support a backlash-free connection to item Motors and Gearboxes without requiring hub machining.
The expanding hub couplings of Drive Sets ZU and Drive Set 8 D40/D15 can create a friction-based connection between all drive components. Everything fits together seamlessly without the need for machining. The item Automation System offers a wide selection of Gearboxes and servomotors with absolute encoders or resolvers, which helps reduce the complexity of solutions and create dependable Linear Units with a fast timing-belt drive.
The universal Drive Sets from item are used to connect virtually any motor. Their coupling bore can be enlarged to match the drive shaft.
The item Timing-Belt Reverse Units have been optimised for different profile and timing belt widths. The timing belt can be redirected by 90° or 180° inside the casing.
The durable timing pulley, the robust casing and the use of T-Slot Nuts for installation ensure things run smoothly even when under load.
Timing-Belt Reverse Unit 8 40 R25 with Bore D15
0.0.662.52

Accessoires / Service

Drive Set 8 D40/D15 AP/WP 60
Delivery unit
1 set
Article-No.
0.0.672.73
Drive Set 8 40 D40/D15
Delivery unit
1 set
Article-No.
0.0.668.02
Timing Belt R25 T10, black
Delivery unit
Cut-off max. 50 m
Article-No.
0.0.337.10

Downloads

Assembly instruction(1 MB)
Timing-Belt Reverse Unit 8 40 R25 with Bore D15
0.0.662.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301191
eCl@ss 4.0
23170702
eCl@ss 4.1
23170703
eCl@ss 5.0
23301101
eCl@ss 5.1
23301101
eCl@ss 6.0.1
23301190
eCl@ss 7.1
23301190
eCl@ss 8.0
23301190
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090