Castor Rail 6 80x40 E, natural
0.0.662.36

Castor Rail 6 80x40 E, natural

0.0.662.36

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66236
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Castor Rail 6 80x40 E, natural
0.0.662.36

Attributes

Line
Line D30
Material
Al, untreated
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.28 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 4.76 cm2
Moment of Inertia, x-axis
Ix = 6.18 cm4
Moment of Inertia, y-axis
Iy = 45.76 cm4
Moment of Inertia, torsional
It = 0.07 cm4
Resistance Moment, x-axis
Wx = 2.23 cm3
Resistance Moment, y-axis
Wy = 11.44 cm3
Castor Rail 6 80x40 E, natural
0.0.662.36

Details

Castor Rail 6 80x40 E is the basis for Roller Conveyor 6 80x40 E D30, which is delivered fully assembled. Two Line 6 grooves on the underside are used to create a friction-based connection with the frame. Castor Rail 6 80x40 E is extremely rigid and can be used to build long conveyor lines. Guide Rails along the sides keep transported goods on track. The Roller Conveyor uses Rollers that are 63 mm wide. Roller Conveyor 6 40x40 E D30 (0.0.658.69) is available as a narrower alternative.
Castor Rail 6 E is available in two widths (40 and 80 mm). The indentations running along the outer sides are not system grooves, but are instead designed to accommodate Roller Conveyor 6 40x40 E Guide Rails.
Castor Rail 6 80x40 E, natural
0.0.662.36

Accessoires / Service

Roller Conveyor 6 80x40 E D30
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.52
Roller Conveyor 6 80x40 E D30 ESD
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.53
Castor Rail 80x40, Cap 80x40
Delivery unit
1 set
Article-No.
0.0.668.99
Castor Rail 80x40, Cap 80x80
Delivery unit
1 set
Article-No.
0.0.669.00
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(332 KB)
Castor Rail 6 80x40 E, natural
0.0.662.36

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
76042100