Butt Fastener D30-90° R25
0.0.662.12

Butt Fastener D30-90° R25

0.0.662.12

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66212
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Butt Fastener D30-90° R25
0.0.662.12

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 218.0 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Butt Fastener D30-90° R25
0.0.662.12

Details

Preassembled
2 butt fastener halves, die-cast aluminium, natural
Hexagon Socket Head Cap Screw similar to DIN 912-M6x29.4, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Butt Fastener D30-90° and Butt Fastener D30-90° R25 stop the strip curtains used in factories from becoming entangled in trolleys. The rounded edges ensure that the plastic strips simply slide off to the side. They reduce the risk of injury posed by the outside corners of a frame and prevent damage caused by trolleys being pushed through strip curtains or doors.
Due to the tight radius of Butt Fastener D30-90° R25, it is much more compact than Butt Fastener D30-90°. Consequently, it can be used to build much more compact structures.
Fasteners with external and internal clamping technology for 90° connections can be used together. The effective profile length is identical. The 20 mm spacing must be factored in.
Butt Fastener D30-90° R25
0.0.662.12

Accessoires / Service

Butt Fastener D30-45°
Delivery unit
1 pce.
Article-No.
0.0.662.15
Butt Fastener D30-180°
Delivery unit
1 pce.
Article-No.
0.0.662.05
Butt Fastener D30-30°
Delivery unit
1 pce.
Article-No.
0.0.646.10
Butt Fastener D30-60°
Delivery unit
1 pce.
Article-No.
0.0.646.94
Butt Fastener D30-90°
Delivery unit
1 pce.
Article-No.
0.0.647.02
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28

Downloads

ESD Product Qualification(403 KB)

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Butt Fastener D30-90° R25
0.0.662.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900