Profile Tube D30, natural
0.0.660.44

Profile Tube D30, natural

0.0.660.44

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/66044
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application
1 pce., length 4000 mm
≥1
on application

on application on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Application
  • Classification
Profile Tube D30, natural
0.0.660.44

Attributes

Line
Line D30
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.532 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 1.97 cm2
Moment of Inertia, x-axis
Ix = 1.71 cm4
Moment of Inertia, y-axis
Iy = 1.71 cm4
Moment of Inertia, torsional
It = 2.44 cm4
Resistance Moment, x-axis
Wx = 1.14 cm3
Resistance Moment, y-axis
Wy = 1.14 cm3
Profile Tube D30, natural
0.0.660.44

Details

Optimised for lean production! It is the special geometry of Profile Tube D30 that makes this product so versatile. It features four smooth, undercut flanks, each of which is enveloped by a Fastener D30, resulting in a mechanically locked connection with a strong and lasting hold. Struts can be separately fastened to all four of the flanks.
Profile Tubes D30 are made of durable and lightweight aluminium and can be easily cut to the desired length.
Profile Tubes D30 are also available in six more colours to help staff find their way around quickly and offer a striking way to differentiate between areas or components. The silk-matt powder-coating is abrasion resistant. The anodized Profile Tube D30 and the black powder-coated Profile Tube D30 are ESD safe.
Note: The anodized Profile Tube D30 can be ordered in three standard lengths: 3000, 4000 and 6000 mm. Alternatively, you can order custom cut-offs that have been sawn to size with millimetre precision.
Caps for the ends of Profiles and Tubes are available in two variants – grey and a black, electrostatically dissipative version. This makes it easy to identify the intended application of a Cap.
Permissible loads for profile designs
Profile Tube D30, natural
0.0.660.44

Accessoires / Service

Cap, Tube D30 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.637.04
Cap, Tube D30, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.629.78
Tube End Cap D30, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.643.96
Tube End Cap D30 ESD, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.644.65
Slide Strip D30 with Side Guide H13, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.671.30
Cable Guide Profile D30, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.664.72
Universal Holder D30, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.671.98
Slide Strip D30 with Side Guide H13 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.671.33
Protective Profile D30 R28-90°, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.667.15
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(324 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

10. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

9. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

8. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Good reasons to use D30 - Plan B

Good reasons to use D30 - Plan B

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

Applications

Lightweight work bench - Article EX-01034

This work bench can be adapted, set up and extended with minimal assembly work.

More information
PDF CAD Parts list Drawing

Applications

Shelf for intermediate store with roller conveyors - Article EX-01035

The ideal solution for moving material rapidly between work stations.

More information
PDF CAD Parts list

Applications

Lightweight transport trolley - Article EX-01036

The transport trolley for getting materials where they are needed fast.

More information
PDF CAD Parts list

Applications

Modular side carriage made of Profile Tubes - Article EX-01037

For sorting and transporting workpieces and materials.

More information
PDF CAD Parts list

Applications

D30 work bench - Article EX-01049

This D30 work bench with shelf is the perfect starting point for flexible production.

More information
PDF CAD Parts list Drawing

Applications

D30 rack for intermediate storage - Article EX-01050

Lightweight, cylindrical profiles provide a stable, light frame.

More information
PDF CAD Parts list Drawing

Applications

Material provisioning rack on castors - Article EX-01051

This material provisioning rack from item comprises three inclined provisioning levels that are loaded according to the FIFO principle.

More information
PDF CAD Parts list Drawing

Applications

D30 work bench with roller conveyor - Article EX-01052

This stable work bench with roller conveyor is the perfect starting point for creating interlinked workstations in a lean production environment.

More information
PDF CAD Parts list Drawing

Applications

D30 rack with three levels - Article EX-01053

This robust rack offers plenty of space for containers over three levels.

More information
PDF CAD Parts list Drawing

Applications

Brochure stand - Article EX-01064

Featuring an industrial design, this brochure stand fits in particularly well in the offices that sit alongside efficient production lines and anywhere where outstanding design is called for.

More information
PDF CAD Parts list Drawing

Applications

Adjustable picking trolley - Article EX-01066

This picking trolley made from Line D30 Profile Tubes has three levels that offer exceptional adjustability.

More information
PDF CAD Parts list Drawing

Applications

D30 incoming goods trolley - Article EX-01067

This incoming goods trolley has been designed as a work bench for a computer, where sufficient space is also required for writing by hand.

More information
PDF CAD Parts list Drawing

Applications

FIFO picking trolley for integration into a work bench - Article EX-01079

This FIFO picking trolley acts as an integrated rack for moving goods. The trolley has been designed so that it can be adapted to suit individual work benches.

More information
PDF CAD Parts list Drawing

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

D30 material trolley with Tube Protector - Article EX-01084

Because it safely cushions any impact, this material trolley made from D30 Profile Tubes is ideal for transporting delicate products. All the Profile Tubes that might come into contact with the goods are covered with Tube Protector.

More information
PDF CAD Parts list Drawing

Applications

Picking trolley - Article EX-01085

This picking trolley is exceptionally customisable and ideal for lean production systems. Line D30 Profile Tubes form the superstructure, while the castor-mounted base is made of sturdy elements from the MB Building Kit System. The Bracing Struts at the foot of the superstructure add extra stability.

More information
PDF CAD Parts list Drawing

Applications

Picking trolley - Article EX-01086

This picking trolley has been designed for transporting lengthy products. The castor-mounted frame is made from stable MB elements, while the superstructure has been built using Line D30 Profile Tubes.

More information
PDF CAD Parts list Drawing

Applications

D30 standing desk - Art. no. EX-01100

This standing desk is also made from D30 products. Its striking design ensures it is an eye-catching addition to any canteen, break room or reception area.

More information
PDF CAD Parts list Drawing

Applications

Compact CIP cleaning trolley

Everything you need in one place so that mishaps can be dealt with quickly: The CIP cleaning trolley can carry cleaning aids from brooms to absorbent paper.

More information
PDF CAD Parts list Drawing

Applications

Material trolley with manual supply and removal system

This Karakuri/LCA solution conveys new containers to the supply level and automatically takes back containers that have been emptied, without the containers having to be removed from the frame.

More information
PDF CAD Parts list Drawing

Applications

Karakuri/LCA table

The smart solution for work benches: Pulling the lever lowers the current crate to the return line and a new crate from the loading section moves into place.

More information
PDF CAD Parts list Drawing

Applications

Air hockey table with ESD protection

Not just for the lunch break: The stable air hockey table creates a cushion of air over the surface.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing

Applications

Mobile D30 Kanban FIFO rack

More information
PDF

Applications

Table, Economy Lean with Overhang

More information
PDF

Applications

Ergonomic D30 rack

More information
PDF
Profile Tube D30, natural
0.0.660.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100