LED Light Fitting 15W 80x32x300
0.0.659.97

LED Light Fitting 15W 80x32x300

0.0.659.97

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65997
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
LED Light Fitting 15W 80x32x300
0.0.659.97

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 0.89 kg
ESD
ESD-safe = No
LED Light Fitting 15W 80x32x300
0.0.659.97

Details

Aluminium housing
ON/OFF switch, 2 levels, 50/100%
Fastening elements
Rated voltage: 24 V DC via system socket connector
Protection class: III
Output: 15 W LED light fitting
Colour rendering index: Ra > 90
Colour temperature: T ≈ 4000°K (neutral white)
Cutting-edge LED Light Fittings support fatigue-free and efficient working practices. The parabolic reflector grid and diffusor panel combine to make sure light is distributed evenly and without glare.
What’s more, the latest, cutting-edge LED technology achieves maximum light output with minimum power consumption. The integrated ON/OFF switch incorporates two lighting levels and can be further enhanced using an optional wireless dimmer system.
Although LED Light Set 30 W is ready to plug in and use, it can also be combined with accessories such as transformers, remote controls, splitters and cables to create custom lighting scenarios.
Distribution of illuminance [as measured from 900 mm]
1200 lux
LED Light Fitting 15W 80x32x300
0.0.659.97

Accessoires / Service

Connecting Cable, LED Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.660.07
Extension Cable, LED Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.49
Two-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.56
Six-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.55
Wireless LED Dimmer Remote
Delivery unit
1 set
Article-No.
0.0.661.39
Wireless LED Dimmer Receiver
Delivery unit
1 pce.
Article-No.
0.0.660.54
Electronic Transformer LED 30W 24V
Delivery unit
1 pce.
Article-No.
0.0.658.29
Electronic Transformer LED 75W 24V
Delivery unit
1 pce.
Article-No.
0.0.660.52
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44

Downloads

Assembly instruction(3 MB)
Factsheet Lighting(1 MB)
LED Light Fitting 15W 80x32x300
0.0.659.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110345
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
94054239