Connecting Cable, Safety Switch 8, 24V DC
0.0.659.29

Connecting Cable, Safety Switch 8, 24V DC

0.0.659.29

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65929
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Connecting Cable, Safety Switch 8, 24V DC
0.0.659.29

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 247 g
ESD
ESD-safe = No
Length, rated
L = 5000 mm
Connecting Cable, Safety Switch 8, 24V DC
0.0.659.29

Details

Connecting Cable, Safety Switch 8, 24V DC
0.0.659.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
eCl@ss 6.0.1
27130690
eCl@ss 7.1
27130690
eCl@ss 8.0
27130690
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
customs tariff number
85444290