Slide Link D30 440
0.0.658.75

Slide Link D30 440

0.0.658.75

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65875
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Slide Link D30 440
0.0.658.75

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 416.0 g
ESD
ESD-safe = Yes
Slide Link D30 440
0.0.658.75

Details

2 Slide Links 440, St, stainless
2 tubing cut-offs, CR, black
l = 440 mm
Getting containers close to hand really can be this easy: As they reach the end of the conveyor line, small load carriers glide over Slide Links D30 on the last stretch and are securely held in place by the integrated stop. These steel elements are available to suit containers with a depth of 200, 300 or 400 mm in the direction of travel.
Slide Links D30 are incredibly easy to install. They are simply hung between two (profile) tubes. The top end can be fitted over Roller Conveyor Fastening Brackets that are 40 mm wide and have already been screwed into place. This means they can also be used to retrofit an angled removal point.
The length of the Slide Links has been matched to the dimensions of transport boxes. An additional section of tubing secures the top ends of the wire against lateral movement.

Downloads

Technical documentation(3 MB)
ESD Product Qualification(433 KB)
Slide Link D30 440
0.0.658.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73262000