Storage Profile 8 120x60 Divider, grey similar to RAL 7042
0.0.658.54

Storage Profile 8 120x60 Divider, grey similar to RAL 7042

0.0.658.54

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65854
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Storage Profile 8 120x60 Divider, grey similar to RAL 7042
0.0.658.54

Attributes

Line
Work Bench System
line 8
Material
PA-GF
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 15 g
ESD
ESD-safe = No
Storage Profile 8 120x60 Divider, grey similar to RAL 7042
0.0.658.54

Details

Using the individual components that are available separately, you can design your own custom storage system to suit your specific requirements and the space that is available.
Dividers can be installed in one easy move to break up the Storage Profile and install partial lids, and can also be subsequently repositioned. A corner of the Divider can also be easily removed so that a lid can be fitted across the entire width of the Storage System.
Storage Profile 8 120x60 Divider, grey similar to RAL 7042
0.0.658.54

Accessoires / Service

Storage Profile 8 120x60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.62
Sealing Strip 3x2 sk, black
Delivery unit
1 pce., length 1000 mm
Article-No.
0.0.479.98
Storage Profile 8 120x60 Lid, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.64

Applications

ergologistic® work bench

This work bench supports your working processes from intralogistics through to the ergonomic picking of preliminary products/materials – all based on standard semi-open fronted boxes.

More information
PDF CAD Parts list Drawing
Storage Profile 8 120x60 Divider, grey similar to RAL 7042
0.0.658.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39269097