Table-Top Side Fastening Bracket D30
0.0.658.33

Table-Top Side Fastening Bracket D30

0.0.658.33

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65833
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Table-Top Side Fastening Bracket D30
0.0.658.33

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 75.0 g
ESD
ESD-safe = No
Table-Top Side Fastening Bracket D30
0.0.658.33

Details

Bracket, St, bright zinc-plated
Button-Head Screw, self-tapping 3.9x16, TX20, St, bright zinc-plated
A stronger hold for shelves and table tops: Large and thin panel elements that are resting on Table-Top Fastening Bracket D30, require additional support. Table-Top Side Fastening Bracket D30 is the answer. It reduces deflection.
First, place Table-Top Side Fastening Bracket D30 anywhere on the load-carrying (Profile) Tube D30 and fix it in place with the enclosed screw. Next, put the panel element in place and screw it tightly to the bracket.
Alternatively, you can fasten the brackets to the panel element first and then simply hang them on the frame.
Table-Top Side Fastening Bracket D30
0.0.658.33

Accessoires / Service

Table-Top Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.647.11

Applications

Complete cleaning trolley

A clean solution: The cleaning trolley offers plenty of space for cleaning equipment and for transporting waste and consumables.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Table-Top Side Fastening Bracket D30
0.0.658.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
83024200