Electronic Transformer LED 30W 24V
0.0.658.29

Electronic Transformer LED 30W 24V

0.0.658.29

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65829
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Electronic Transformer LED 30W 24V
0.0.658.29

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 240 g
ESD
ESD-safe = No
Electronic Transformer LED 30W 24V
0.0.658.29

Details

System socket connector
Euro plug connector 100–240 V AC, 50/60 Hz
Electronic Transformer LED 30W 24V
0.0.658.29

Accessoires / Service

Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Electronic Transformer LED 30W 24V
0.0.658.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27039090
eCl@ss 4.0
27030901
eCl@ss 4.1
27030901
eCl@ss 5.0
27039090
eCl@ss 5.1
27039090
eCl@ss 6.0.1
27039090
eCl@ss 7.1
27039090
eCl@ss 8.0
27039090
UNSPSC 7.0
39121002
UNSPSC 9.0
39121002
customs tariff number
85044083