Slide Profile LRF 8 D10 160x28, natural
0.0.658.23

Slide Profile LRF 8 D10 160x28, natural

0.0.658.23

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65823
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Slide Profile LRF 8 D10 160x28, natural
0.0.658.23

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 9.45 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 34.99 cm2
Moment of Inertia, x-axis
Ix = 21.910 cm4
Moment of Inertia, y-axis
Iy = 751.430 cm4
Resistance Moment, x-axis
Wx = 13.070 cm3
Resistance Moment, y-axis
Wy = 93.290 cm3
Permissible groove extraction force
F = 5000 N
Slide Profile LRF 8 D10 160x28, natural
0.0.658.23

Details

Slide Profile LRF 8 has two special features that make it easier to build customised units. The upper surface is milled flat and offers a great deal of space for incorporating application-specific fastenings. Installation, maintenance and application changeovers take just minutes. The underside of the Slide Profile features a Line 8 groove as well as special grooves to accommodate Adjuster Profile 8, to which the Slide Set LRF 8 is fastened. Two threaded bores need to be machined on one side to enable adjustment of the rollers. An indentation makes precise placement easier. One of the special grooves for the Adjuster Profile is wider than the other in order that the rollers can be adjusted via a grub screw so as to eliminate play.Note: Please observe the recommended tightening torques (in the installation guide provided).
Machining requirements when using Slide Profiles LRF 8 in customised lengths. The indentations at the side offer a good point of orientation. The Slide Profiles allow users to locate mounting bores at will. The positioning collars can be used as necessary.
Slide Profile LRF 8 D10 160x28, natural
0.0.658.23

Accessoires / Service

Cap LRF 8 D10 160x28, black
Delivery unit
1 pce.
Article-No.
0.0.658.30
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

Assembly instruction(1 MB)
Chemical resistance of aluminium(376 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Slide Profile LRF 8 D10 160x28, natural
0.0.658.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301692
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990