Slide LRF 8 D14 200x160
0.0.658.21

Slide LRF 8 D14 200x160

0.0.658.21

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65821
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Slide LRF 8 D14 200x160
0.0.658.21

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 3.85 kg
ESD
ESD-safe = No
Slide LRF 8 D14 200x160
0.0.658.21

Details

Slide LRF 8 D14 200x160, preassembled
2 End Cap and Lubricating Systems 8 D14, black
2 Caps LRF 8 D14 200x28, PA-GF, black
2 positioning collars, St
Installation guide
Everything runs smoothly with this solution. Slide LRF 8 is a practical complete system for roller guides that run on Shafts D10 or D14, which are fastened to a Line 8 groove using Shaft-Clamp Profiles. It is delivered ready for installation and comprises a Carriage Profile with a flat surface and two quiet-running Double-Bearing Units with End Cap and Lubricating Systems. Simply slot it onto the shafts, adjust the rollers from the side, tighten everything up and that’s it – your torsion-resistant linear slide is good to go. Slide LRF 8 is available for linear slides in a width of 40 and 80 mm.
Fitting functional elements is also incredibly easy. The upper surface of the slide has been milled flat and features four openings for positioning collars. As a result, any application can be fastened to the Slide with outstanding precision, which makes maintenance work easier and reduces setup times.
Slide LRF can also be combined with a Timing-Belt Drive or chain drive to form automated solutions.
Slide Sets LRF and Slide Profiles LRF can also be ordered separately to build slides in customised lengths.
LRF 8 D14
Load specifications
Run length under max. load: 10000 km
Max. speed: 10 m/s
Simplified method for determining the maximum permissible load for Slide Sets LRF 8:

Downloads

Assembly instruction(1 MB)
Slide LRF 8 D14 200x160
0.0.658.21

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301602
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84879090