Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43
0.0.658.17

Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43

0.0.658.17

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65817
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43
0.0.658.17

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 220 g
ESD
ESD-safe = Yes
Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43
0.0.658.17

Details

Fastening Bracket, St, bright zinc-plated
6 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43 holds boxes in place closer to the removal point than Roller Conveyor St Fastening Bracket D30 with Stop H43 (0.0.652.46). This helps reduce reaching distances and boosts ergonomics.
As Roller Conveyor St Stop H43 is not mounted to a crossmember, users can build roller conveyors that project outside a frame and thus reduce reaching distances. Light transport boxes are brought safely to a halt. The stop must be screwed to the Roller Conveyor St D30.
Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43
0.0.658.17

Accessoires / Service

Castor D30-23 with Flanged Wheel, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.620.37

Downloads

Technical documentation(3 MB)
ESD Product Qualification(394 KB)

Videos

Lean Production Building Kit System: New Products Autumn 2013
Roller Conveyor St, Fastening Bracket D30 with Forward Stop H43
0.0.658.17

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098