Cover Profile, Profile Tube D30, grey similar to RAL 7042
0.0.658.05

Cover Profile, Profile Tube D30, grey similar to RAL 7042

0.0.658.05

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65805
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Classification
Cover Profile, Profile Tube D30, grey similar to RAL 7042
0.0.658.05

Attributes

Line
Line D30
Material
PE-HD
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 6.5 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Cover Profile, Profile Tube D30, grey similar to RAL 7042
0.0.658.05

Details

A neat solution. Cover Profile, Profile Tube D30 keeps dirt out of the channel on a Profile Tube D30. Simply press it into place to create a closed, easy-to-clean surface. Thanks to the Cover Profile, users can get the best of both worlds – the advantages of both Tube D30 and Profile Tube D30.

Videos

Lean Production Building Kit System: New Products Autumn 2013
Cover Profile, Profile Tube D30, grey similar to RAL 7042
0.0.658.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102316
UNSPSC 9.0
30102316
customs tariff number
39161000