Adjuster Profile 8, natural
0.0.657.20

Adjuster Profile 8, natural

0.0.657.20

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65720
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Adjuster Profile 8, natural
0.0.657.20

Attributes

Line
line 8
Material
Al
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 592.0 g/m
ESD
ESD-safe = Yes
Adjuster Profile 8, natural
0.0.657.20

Details

Adjuster Profile 8 ensures there is no play between the roller units and shaft, even on long slides. The bearing units of Slide Sets LRF 8 don’t exhibit displacement over long-term use either. Consequently, Slide Profile LRF 8 runs with very little wear, even in the case of very long slides.
Slide Sets LRF 8 are fastened to the Adjuster Profile via a screw connection. The Profile is inserted into the special groove and runs the entire length of the slide.
Note: The Adjuster Profile needs to be machined before the Slide Set can be installed. Your item partner can do this as an additional service.
The length of the slide (L) determines how long the Adjuster Profile (l) needs to be.
l = L - 12.4 mm
Adjuster Profile 8, natural
0.0.657.20

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Adjuster Profile 8, natural
0.0.657.20

Tools

Step Drill, Universal Connection 6
Delivery unit
1 pce.
Article-No.
0.0.431.19

Downloads

Assembly instruction(1 MB)
ESD Product Qualification(320 KB)
Adjuster Profile 8, natural
0.0.657.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35070290
eCl@ss 4.0
35010118
eCl@ss 4.1
35010118
eCl@ss 5.0
35010190
eCl@ss 5.1
35010190
eCl@ss 6.0.1
23360290
eCl@ss 7.1
35010190
eCl@ss 8.0
35010190
UNSPSC 7.0
30102304
UNSPSC 9.0
30102304
customs tariff number
76042990