Frame Profile 8 60x40, natural
0.0.656.34

Frame Profile 8 60x40, natural

0.0.656.34

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65634
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Frame Profile 8 60x40, natural
0.0.656.34

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.78 kg/m
ESD
ESD-safe = Yes
Frame Profile 8 60x40, natural
0.0.656.34

Details

Frame Profiles are used as a basis for strong Trays and large picking/supply shelves. A range of designs can be created by combining profiles and fasteners. The edge can be dropped on one or two sides to make restocking operations easier and/or to create a defined lip at the removal side.
Tray Stop Profile 8 50x10 (0.0.664.34) is used as a rebate for semi-open fronted boxes and Euro-format containers. The containers stick out over the profile so that parts can be seamlessly transferred to Grab Plate Profile 8 140x50 (0.0.664.17) or Grab Containers 8 105x130 (0.0.664.35).
Thanks to their tall profile cross-section and the option of adding reinforcement under the tray surface, Frame Profiles 8 60x40 can accommodate large loads of up to 200 kg. When less space is needed, Frame Profiles 8 40x20 are ideal for creating smaller trays.
Note: When ordering, please note the difference between Frame Profile 8 60x40 (edge at top) and Frame Profile 8 60x40 180° for implementing dropped edges. Either Corner-Fastening Set Frame 8 60x40 or Corner-Fastening Set Frame 8 60x40 180° should be selected depending on which design is required. item also supplies preassembled Trays in standard sizes and a range of designs.
Tray ESD A
Tray 1x180° ESD A
s = Thickness of panel element
LA / LB = Cut-off dimension of panel elements
LPA / LPB = Cut-off dimension of Frame Profiles
LNA / LNB = Usable surface
The Divider and Guide Profile and the relevant Connection Set are used to build dividing ribs in custom lengths.
LT = Length of Divider and Guide Profile
LP = Length of profile
When using Trays with a dropped edge, Divider and Guide Profile 32x12, Connection Set 180° is fastened to the Frame Profile 8 60x40 using the T-Slot Nut included in the scope of supply.
Tray ESD A: The all-round edge securely holds in place articles such as large boxes and workpieces that are not required as often.
Tray 1x180° ESD A: The lowered edge at the rear makes it easier to restock the Tray. The edge at the front serves as a rebate.
Tray 2x180° ESD A: Two dropped edges produce a stable level surface on which the picking of small parts can be ergonomically optimised by using Tray Stop Profile or Grab Plate Profile combined with Grab Containers 8 105x130.
Frame Profile 8 60x40, natural
0.0.656.34

Accessoires / Service

Retaining Cord D6, grey
Delivery unit
cut-off max. 20 m
Article-No.
0.0.622.12
Corner-Fastening Set Frame 8 60x40
Delivery unit
1 set
Article-No.
0.0.656.37
Label Holder 8 160x40
Delivery unit
1 set
Article-No.
0.0.488.70
Label Profile 8 40 E, grey/transparent
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.654.46
Label Profile 8 40 E-160, grey/transparent
Delivery unit
1 pce.
Article-No.
0.0.654.59
Label Profile 8 40, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.454.59
Holder 8 D80, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.76
Bottle Holder 8, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.77
Bottle Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.33
Tool Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.474.50
Divider and Guide Profile 32x12, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.673.89
Divider and Guide Profile 32x12, Connection Set
Delivery unit
1 set
Article-No.
0.0.671.62
Corner-Fastening Set Frame 8 60x40 180°
Delivery unit
1 set
Article-No.
0.0.662.99
Divider and Guide Profile 32x12, Connection Set 1x180°
Delivery unit
1 set
Article-No.
0.0.671.63
Tray Stop Profile 8 50x10 ESD, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.664.87
Grab Container 8 105x130 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.664.40
Cup Holder 8, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.78
Grab Plate Profile 8 140x50 ESD, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.08
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(330 KB)
Frame Profile 8 60x40, natural
0.0.656.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100