LED Machine Light Fitting 6W 40x40x240
0.0.656.15

LED Machine Light Fitting 6W 40x40x240

0.0.656.15

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65615
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
LED Machine Light Fitting 6W 40x40x240
0.0.656.15

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 0.4 kg
ESD
ESD-safe = No
LED Machine Light Fitting 6W 40x40x240
0.0.656.15

Details

Aluminium casing IP67, rotatable
Fastening elements
Rated voltage: 24V DC
Protection class: III
M8 plug-in connector
Colour rendering index Ra ≈ 85
Colour temperature: T ≈ 4000°K (neutral white)
The Machine Light Fitting comes in six sizes. Everything from the most awkward corner to a large cabin can be lit up. Thanks to IP67 protection, the Light Fittings can also be used in harsh environments. They are fixed in place using a Line 8 groove, while an integrated hinge allows users to direct light where it is needed. When designing work benches, the Machine Light Fittings offer a space-saving solution for boosting lighting levels on the work surface.
Using the latest generation of LEDs, the fittings deliver clear energy savings and can also be combined with accessories including cables and electronic transformers. An ingenious system of power supply and control elements, cables and Splitters makes it easy to configure customised lighting scenarios, even including dimmer functions.
Installing an LED Machine Light Fitting on a Profile 8 using the fastening elements supplied:
a = T-Slot Nut V 8 St M5 (0.0.480.54)
b = Fastening cylinder
c = Grub screw M6
All LED Machine Light Fittings from the 6W version upwards feature an integrated hinge.
Distribution of illuminance [as measured from 500 mm]
LED Machine Light Fitting 6W 40x40x240
0.0.656.15

Accessoires / Service

Connecting Cable, LED Machine Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.52
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Electronic Transformer LED 30W 24V
Delivery unit
1 pce.
Article-No.
0.0.658.29
Electronic Transformer LED 75W 24V
Delivery unit
1 pce.
Article-No.
0.0.660.52
Extension Cable, LED Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.49
Two-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.56
Six-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.55
Wireless LED Dimmer Remote
Delivery unit
1 set
Article-No.
0.0.661.39
Wireless LED Dimmer Receiver
Delivery unit
1 pce.
Article-No.
0.0.660.54
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Connecting Cable, LED Machine Light Fitting, 0.2 m, black
Delivery unit
1 pce.
Article-No.
0.0.700.99

Downloads

Assembly instruction(2 MB)
Factsheet Lighting(1 MB)
LED Machine Light Fitting 6W 40x40x240
0.0.656.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110345
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85395200