Linear Unit GSF 8 40 R10
0.0.655.98

Linear Unit GSF 8 40 R10

0.0.655.98

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65598
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Deflection calculator
  • Classification
Linear Unit GSF 8 40 R10
0.0.655.98

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 1.164638 kg
Weight spec. length [g/mm]
m = 1.846 g/mm
Weight, spec. Length
m = 1.846 kg/m
ESD
ESD-safe = No
Safety clearance
smin = 27.5 mm
Stroke max.
Hmax = 3860 mm
Max. speed
Vmax = 1 m/s
Max. acceleration
amax  = 3 m/s2
Repeat accuracy
. = 0.5 mm
Stroke
h = 115 mm/U
Frictional moment
. = 0.1 Nm
max. drive torque
. = 3 Nm
Mass moment of inertia when stroke length = 0 mm
J0 = 67 kg mm2
Mass moment of inertia per m of stroke
JH = 13.1 kg mm2/m
Mass moment of inertia per kg of payload
JN = 335 kg mm2/kg
Basic mass (when stroke length = 0 mm)
m1 = 1.164638 kg
Mass per mm of stroke
m2 = 1.846 g/mm
Total mass
m = m1 + H * m2
Maximum operating load
Fx max = 150 N
Maximum force in direction y
Fy max = 25 N
Maximum force in direction z
Fz max = 50 N
Maximum moment around the x axis
Mx max = 0.4 Nm
Maximum moment around the y axis
My max = 2 Nm
Maximum moment around the z axis
Mz max = 1.25 Nm
Support width when Fz max.
.  = 2100 mm
Support width when Fy max.
.  = 2400 mm
Weight per length of the drive medium (timing belt, chain)
mlz = 0.023 kg/m
Efficiency
. = 1
Moment of Inertia, x-axis
Ix = 9.75 cm4
Moment of Inertia, y-axis
Iy = 9.48 cm4
Resistance Moment, x-axis
Wx = 4.83 cm3
Resistance Moment, y-axis
Wy = 4.74 cm3
Moment of Inertia, torsional
It = 2.71 cm4
Linear Unit GSF 8 40 R10
0.0.655.98

Details

Light, quiet and high-performance! Linear Unit GSF 8 40 R10 is an efficient turnkey system with minimal space requirements. This economic Linear Unit uses only a few components to deliver maximum performance. For example, the slide uses a Line 8 groove on the support profile as its guide. It runs without lubricants on a wear-resistant sliding shoe.
The Drive Unit and Reverse Unit feature an exceptionally compact design. The tensioning device for the Timing Belt is integrated into the Reverse Unit. Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use. The Timing Belt is routed back through the profile groove.
The compact dimensions and maintenance-free design make Linear Unit GSF 8 40 R10 an exceptionally efficient solution. It is ideal for applications that require the movement of low loads. Thanks to the practical hollow shaft, an expanding hub coupling can be installed on the right or left, as appropriate to the installation.
Note: Linear Unit GSF 8 40 R10 is supplied ready for installation as a turnkey system in the desired stroke length. The components can also be ordered separately and assembled to form customised units.
Load specifications
Run length under max. load: 1000 km
Max. speed: 1 m/s
Due to their construction, slide guides can exhibit slight irregularities (stick/slip effect) when running at low speeds and under increased loads. This effect can be magnified when the Timing Belt is subject to excessive tension. Linear Unit GSF is recommended for use in applications that involve vertical loads.
Travel speed v in relation to input speed n (timing-belt drive)
Operational force Fx dependent on input torque M (timing-belt drives Fx ≤ 500N)
Linear Unit GSF 8 40 R10
0.0.655.98

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Drive Set GSF 8 40
Delivery unit
1 set
Article-No.
0.0.654.23
Synchronising Set GSF 8 40 R10
Delivery unit
1 set
Article-No.
0.0.662.95
Synchroniser Shaft Cover Set GSF 8 40 R10
Delivery unit
1 set
Article-No.
0.0.662.54
Tube D16x1.5 St, stainless
Delivery unit
cut-off max. 2990 mm
Article-No.
0.0.664.14
Lid Profile D40 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.001.46
Conduit Profile U 40x40 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.001.44
Drive Set GSF 8 40 AP/WP 40
Delivery unit
1 set
Article-No.
0.0.673.30
Hand-Wheel D60 D12
Delivery unit
1 set
Article-No.
0.0.714.12
Drive Set GSF 8 40 NEMA 24
Delivery unit
1 set
Article-No.
0.0.715.29

Downloads

Assembly instruction(2 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Linear Unit GSF 8 40 R10
0.0.655.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 7.1
23301702
eCl@ss 8.0
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84879090