Roller Conveyor St, Butt Fastener
0.0.654.75

Roller Conveyor St, Butt Fastener

0.0.654.75

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65475
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Roller Conveyor St, Butt Fastener
0.0.654.75

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 329.0 g
ESD
ESD-safe = Yes
Roller Conveyor St, Butt Fastener
0.0.654.75

Details

Butt Fastener, St, bright zinc-plated
8 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
No end in sight! The Butt Fastener combines separate Roller Conveyors St D30 into a single continuous line. It also enables users to combine different variants in a single roller conveyor line.
Simply insert the ends of the conveyors into either end of the Butt Fastener. Use self-tapping screws to fasten the roller conveyors in place. The result is a strong, space-saving extension for a Roller Conveyor St D30. You decide where the conveyor line stops.

Downloads

Technical documentation(3 MB)
ESD Product Qualification(447 KB)
Roller Conveyor St, Butt Fastener
0.0.654.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098