Label Profile 8 40 E-160, grey/transparent
0.0.654.59

Label Profile 8 40 E-160, grey/transparent

0.0.654.59

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65459
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Label Profile 8 40 E-160, grey/transparent
0.0.654.59

Attributes

Line
Work Bench System
Material
PVC
Property
grey/transparent
Delivery unit
1 pce.
Weight
m = 17 g
ESD
ESD-safe = No
Length, rated
L = 160 mm
Label Profile 8 40 E-160, grey/transparent
0.0.654.59

Details

Label Profile 8 40 E clips into a Line 8 system groove in one easy move. No need for tools, no need for several different components. Label cards are kept safe and secure behind transparent PVC and are slotted into place from above. It’s the quickest way to keep racks, SystemMobiles and roller conveyors clearly labelled.
Label Profile is available in cut-offs or in 2000 mm lengths that users can cut to size themselves with item Multi-Purpose Pliers (0.0.265.63), for example. Every storage location can be clearly labelled to ensure everything is properly organised.

Downloads

Template(47 KB)
Label Profile 8 40 E-160, grey/transparent
0.0.654.59

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39162000