Roller Conveyor 6 40x40 E Guide Rail e60, natural
0.0.654.05

Roller Conveyor 6 40x40 E Guide Rail e60, natural

0.0.654.05

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65405
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Roller Conveyor 6 40x40 E Guide Rail e60, natural
0.0.654.05

Attributes

Line
Line D30
line 6
Material
Al
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 0.77 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Roller Conveyor 6 40x40 E Guide Rail e60, natural
0.0.654.05

Details

Slide strips can be used with aluminium item guide rails. They are available in smooth and profiled versions and are simply clipped on at the side.
Roller Conveyor 6 40x40 E Guide Rail e60, natural
0.0.654.05

Accessoires / Service

Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.654.94
Button-Head Screw Self-Tapping M5x16, TX25
Delivery unit
1 pce.
Article-No.
0.0.674.89
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(331 KB)
Roller Conveyor 6 40x40 E Guide Rail e60, natural
0.0.654.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
76042990