RS Slat Profile K/Al
0.0.653.92

RS Slat Profile K/Al

0.0.653.92

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65392
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2500 mm
≥1
on application
cut-off max. 2500 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
RS Slat Profile K/Al
0.0.653.92

Attributes

Line
line 8
Material
PP/Al
Delivery unit
cut-off max. 2500 mm
Weight, spec. Length
m = 68 g/m
ESD
ESD-safe = No
RS Slat Profile K/Al
0.0.653.92

Details

PP, transparent
Al, natural anodized
The new look for plastic roller shutters: Each slat is lined with sheet aluminium. As a result, the roller shutters combine the best of both worlds: The two-component plastic ensures stability and flexibility, which is important when travelling around bends. The elegant aluminium lining of the slats provides additional rigidity and an outstanding appearance. As a result, the roller shutter runs smoothly and is easy to clean.
RS Slat Sliding Shoes K/Al also reduce friction and keep the roller shutter running right on track. They are fastened to every second slat.
RS Slat Profile K/Al replaces the previous K model.
The Slat Profile is part of the item roller shutter system (MB Building Kit System catalogue). It enables users to make space-saving covers for cabinets, switchboards, etc. in whatever size is required. It comprises slats made of aluminium or plastic with an aluminium lining and roller shutter guides that are anchored in Line 8 Support Profiles.
The lightweight composite roller shutter is assembled by slotting together the RS Slat Profiles K/Al.
An RS Slat Sliding Shoe K/Al is fitted to each end of every second RS Slat Profile K/Al.
Weight of the lightweight composite roller shutter: 3.5 kg/m2
Length of lightweight composite Roller Shutter Slats:
Slats are simply slotted together.
The roller shutter K/Al is sealed by Slat Sliding Shoes, one of which is fastened to each end of every second slat.
RS Slat Profile K/Al
0.0.653.92

Accessoires / Service

RS Slat Sliding Shoe K/Al, black
Delivery unit
1 pce.
Article-No.
0.0.653.93
Profile Saw Cut, Small Al and Plastic Profiles
Delivery unit
1 pce.
Article-No.
0.0.483.21

Downloads

Assembly instruction(815 KB)
RS Slat Profile K/Al
0.0.653.92

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22320204
eCl@ss 4.0
22041204
eCl@ss 4.1
22041204
eCl@ss 5.0
22320204
eCl@ss 5.1
22320204
eCl@ss 6.0.1
22320204
eCl@ss 7.1
22320204
eCl@ss 8.0
22320204
UNSPSC 7.0
30151801
UNSPSC 9.0
30151801
customs tariff number
76042990