Pivot Arm Height Adjuster 8 240
0.0.651.55

Pivot Arm Height Adjuster 8 240

0.0.651.55

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65155
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Pivot Arm Height Adjuster 8 240
0.0.651.55

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 293 g
ESD
ESD-safe = Yes
Pivot Arm Height Adjuster 8 240
0.0.651.55

Details

Profile 8 40x16
2 Button-Head Screws M8x16, St, bright zinc-plated
2 Caps 8 40x16, PA-GF, grey
2 Washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated
Welcome to the third dimension. These Height Adjusters make the Pivot Arms from item even more versatile. Working height can be adjusted with ease, which is extremely useful when changing working positions or processing workpieces and products of various sizes.
The work bench can also be more effectively adapted to suit the physical characteristics of different personnel.
Height Adjusters are available to suit all the various connection dimensions of the Pivot Arms.
Pivot Arm Height Adjuster 8 240
0.0.651.55

Accessoires / Service

Double Pivot Arm 8 695
Delivery unit
1 set
Article-No.
0.0.631.19
Pivot Arm 8 80 370 heavy-duty
Delivery unit
1 set
Article-No.
0.0.651.25
Double Pivot Arm 8 80 695 heavy-duty
Delivery unit
1 set
Article-No.
0.0.651.33

Downloads

ESD Product Qualification(314 KB)

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Pivot Arm Height Adjuster 8 240
0.0.651.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090