Spiral Hose for Tool Balancers 2 x D10 mm
0.0.650.67

Spiral Hose for Tool Balancers 2 x D10 mm

0.0.650.67

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65067
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Spiral Hose for Tool Balancers 2 x D10 mm
0.0.650.67

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 420 g
ESD
ESD-safe = No
Spiral Hose for Tool Balancers 2 x D10 mm
0.0.650.67

Details

Spiral hose D10, PA 12, grey
2 quick-action couplings D10
Fastening elements
Notes on Use and Installation
The Spiral Hose looks neat and stops you stepping on your hose at the work bench. At 170 mm, the compressed-air line takes up little space in its non-extended state, but can easily be pulled out to the ideal length. The default height of the tool can be adjusted as required. Quick-action couplings at the ends of the hose ensure the system can be connected up in next to no time.
The Spiral Hose is perfect for use with item Tool Balancers (0.0.631.84, 0.0.636.48 and 0.0.649.96) and makes work with pneumatic tools particularly straightforward and convenient.
Spiral Hose for Tool Balancers 2 x D10 mm
0.0.650.67

Accessoires / Service

Tool Balancer 0.4-1 kg
Delivery unit
1 pce.
Article-No.
0.0.631.84
Tool Balancer 1-2 kg
Delivery unit
1 pce.
Article-No.
0.0.636.48
Tool Balancer 2-3 kg
Delivery unit
1 pce.
Article-No.
0.0.649.96

Downloads

Assembly instruction(2 MB)

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Spiral Hose for Tool Balancers 2 x D10 mm
0.0.650.67

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39269097