Castor Rail 6 40x40 E, natural
0.0.650.47

Castor Rail 6 40x40 E, natural

0.0.650.47

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/65047
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Castor Rail 6 40x40 E, natural
0.0.650.47

Attributes

Line
Line D30
line 6
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 0.98 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 3.63 cm2
Length, rated
L = 6000 mm
Moment of Inertia, x-axis
Ix = 5.0 cm4
Moment of Inertia, y-axis
Iy = 8.53 cm4
Resistance Moment, x-axis
Wx = 1.99 cm3
Resistance Moment, y-axis
Wy = 4.27 cm3
Castor Rail 6 40x40 E, natural
0.0.650.47

Details

Want to do things your own way? Want a roller conveyor that incorporates a variety of roller elements? Then Castor Rail 6 40x40 E is for you. The profile is the heart of the practical Roller Conveyor 6 40x40 D30 E, which is supplied fully assembled with your roller elements of choice.
Castor Rail 6 40x40 E is prepared for the insertion of roller elements and transport inserts. It is extremely rigid and can be used to build long conveyor lines. The Line 6 groove on the underside can be used to create a friction-based connection with the supporting frame. Compatible side guide rails help to keep goods on track and also make the profile more rigid.
Castor Rail 6 E is available in two widths (40 and 80 mm). The indentations running along the outer sides are not system grooves, but are instead designed to accommodate Roller Conveyor 6 40x40 E Guide Rails.
Castor Rail 6 40x40 E, natural
0.0.650.47

Accessoires / Service

Roller Conveyor 6 40x40 Al Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.660.57
Roller Conveyor 6 40x40 Al Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.660.59
Roller Conveyor 6 40x40 Al Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.660.60
Castor Rail 8 Cap 40x40
Delivery unit
1 set
Article-No.
0.0.622.29
Castor Rail 8 Cap 80x40
Delivery unit
1 set
Article-No.
0.0.622.30
Bracket 6 D30
Delivery unit
1 set
Article-No.
0.0.658.26
Castor Rail 8 40x40, Slide Strip ESD, black
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.622.26
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(329 KB)
Castor Rail 6 40x40 E, natural
0.0.650.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990