For more than 30 years, engineers around the world have been relying on the MB Building Kit System because it presents solutions that simply work. The modular components can be combined in a virtually unlimited number of variations, helping you turn your ideas into reality.
For more than 30 years, engineers around the world have been relying on the MB Building Kit System because it presents solutions that simply work. The modular components can be combined in a virtually unlimited number of variations, helping you turn your ideas into reality.
The item MB Building Kit System is the solution for all design and construction tasks involving factory equipment engineering. It can be used to build everything from simple frames to fully automated production lines.
The item work bench system for manual production: Optimum work bench design for manual work benches in industrial and office environments – whatever the task, the work bench system from item has the ideal solution for manual production operations.
D30 – the profile tube system for building sophisticated, solution-oriented factory equipment fast. It is exactly what you need to implement Japanese production philosophies in your plants, optimise production processes and thus lower costs.
Whether one large platform, an all-round assembly platform or a simple maintenance platform, the Stairway/Platform System can be used to build working areas at any height. Because TPS is compatible with the item MB Building Kit System, users can make the most of the entire range of accessories, including enclosures and guards, doors, profiles, floor elements, etc. TPS makes stairways and platforms integral components of machine bases.
The Protective Enclosure System from item satisfies all requirements for continuous machine guards. It has been engineered on an entirely modular basis using components from the MB Building Kit System and can be adapted to suit the relevant machine and the necessary protective function perfectly.
The item Automation System is a comprehensive turnkey solution for linear technology. It comprises ready-to-install Linear Units that are delivered with drive elements, slides and accessories included. Install and go – automation really can be that easy.
Expand your expertise – whenever, wherever and however you want! item provides training for both the basics and specialist know-how at courses held throughout Germany on set dates, and around the clock in the online item Academy.
Our intelligent configurators are fast, easy-to-use tools for designing custom projects. Parts lists and 3D PDFs speed up planning and coordination considerably.
The features that characterise quality products are functionality and excellent design. That is why item places a heavy emphasis on design from the very outset.
Discover our comprehensive range of services. Get an overview of what we offer and find out how you can take advantage of the Online Shop, various online tools and configurators, the CAD Download Center and many other features.
Discover our comprehensive range of services. Get an overview of what we offer and find out how you can take advantage of the Online Shop, various online tools and configurators, the CAD Download Center and many other features.
Whether you’re looking for different catalogue formats, price lists or certificates, you’re in the right place! The filter function and the option to group together downloads via the reading list are particularly practical features that give you quick access to the content you want.
Registering with item gives you numerous additional advantages: Take advantage of all the convenience of the online shop - including CAD downloads, parts list import and a view of the shopping basket history.
Boasting more than 4000 products, the item Online Catalogue is literally the one-stop shop for aluminium profiles and item accessories and even includes item CAD data!
The item MB Building Kit System is the solution for all design and construction tasks involving factory equipment engineering. It can be used to build everything from simple frames to fully automated production lines.
The item work bench system for manual production: Optimum work bench design for manual work benches in industrial and office environments – whatever the task, the work bench system from item has the ideal solution for manual production operations.
D30 – the profile tube system for building sophisticated, solution-oriented factory equipment fast. It is exactly what you need to implement Japanese production philosophies in your plants, optimise production processes and thus lower costs.
Whether one large platform, an all-round assembly platform or a simple maintenance platform, the Stairway/Platform System can be used to build working areas at any height. Because TPS is compatible with the item MB Building Kit System, users can make the most of the entire range of accessories, including enclosures and guards, doors, profiles, floor elements, etc. TPS makes stairways and platforms integral components of machine bases.
The Protective Enclosure System from item satisfies all requirements for continuous machine guards. It has been engineered on an entirely modular basis using components from the MB Building Kit System and can be adapted to suit the relevant machine and the necessary protective function perfectly.
The item Automation System is a comprehensive turnkey solution for linear technology. It comprises ready-to-install Linear Units that are delivered with drive elements, slides and accessories included. Install and go – automation really can be that easy.
Filter Fan Units, with their high-performance filter technology and pressure-resistant panel fixings for ceilings and walls, are the ideal solution for creating customised, fully enclosed cleanroom environments (mini environments) and workplaces with controlled air flow (laminar flow boxes).
Use the latest innovations from item to complete engineering projects more efficiently. This overview lets you browser all the new components including the technical details.
View CAD-Data
Assign to comparison list
Compare products
https://ae-product.item24.com/en/directlink/pro/64953
Special features:
item products are based on different modular dimensions and their associated system grooves.
Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.
The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with
minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.
Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.
The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with
minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.
EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.
These include batteries, etc.
All substances are registered according to the REACH regulation.
REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users
have accurate information on the type and properties of operating materials, lubricants, etc.
that they might come into contact with.
These components are protected against electrostatic discharge.
Static discharges can damage electrical components.
ESD-safe components safely dissipate differences in potential.
More Product Information
Attributes
Details
Accessories
Service
Downloads
Deflection calculator
Videos
Application
Classification
Door Profile X 8 40x40-180° - XMS, natural
0.0.649.53
Attributes
Line
line 8 line X
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m =
1.70
kg/m
ESD
ESD-safe =
Yes
Cross-sectional area
A =
6.31
cm2
Moment of Inertia, x-axis
Ix =
7.63
cm4
Moment of Inertia, y-axis
Iy =
9.20
cm4
Moment of Inertia, torsional
It =
4.34
cm4
Resistance Moment, x-axis
Wx =
3.65
cm3
Resistance Moment, y-axis
Wy =
4.60
cm3
Door Profile X 8 40x40-180° - XMS, natural
0.0.649.53
Details
Recommended profile lengths when building doors for XMS frame structures.
A door panel must be at least 300 mm wide.
Hinge Al PP4, light duty (0.0.488.94) and customised hinge strips made from Hinge Leaf Profile V 8 z light (0.0.488.34) can be used as door hinges.
Profile machining requirements when assembling a door frame.
Deflection f1x:0 mmBending stress σ1x:0 N/mm²Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y:0 mmBending stress σ1y:0 N/mm²Warning! The bending stress exceeds the yield strength of the material.
Load 2
Deflection f2x:0 mmBending stress σ2x:0 N/mm²Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental:0 mmBending stress σ2y:0 N/mm²Warning! The bending stress exceeds the yield strength of the material.
Load 3
Deflection f3x:0 mmBending stress σ3x:0 N/mm²Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental:0 mmBending stress σ3y:0 N/mm²Warning! The bending stress exceeds the yield strength of the material.
Videos
Applications
XMS basic frame - Article EX-01083
This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.
This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside. Cables, switches, hinges – everything can be packed into the cavities of the profile elements. What's more, there are no gaps or openings where dirt can accumulate.
PDF
CAD
Parts list
Drawing
Applications
Machine cell with Linear Units
Rapid access to machinery: The cabin has a large service hatch, separate functional levels and integrated Linear Units.
Cutting-edge machine design: Organised cabins made from XMS profiles with integrated cable conduits. Impact-resistant polycarbonate panels protect personnel while providing a clear view of the integrated Linear Units as they are in operation.
PDF
CAD
Parts list
Drawing
Door Profile X 8 40x40-180° - XMS, natural
0.0.649.53
Classifications
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990
Categories
Contact search
Find your nearest contact
Choose a state
Please choose a state to see a suitable distributor