Hinge St, white aluminium, similar to RAL 9006
0.0.649.47

Hinge St, white aluminium, similar to RAL 9006

0.0.649.47

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64947
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Hinge St, white aluminium, similar to RAL 9006
0.0.649.47

Attributes

Line
line 5
line 6
line 8
Property
white aluminium, similar to RAL 9006
Delivery unit
1 set
Weight
m = 51 g
ESD
ESD-safe = No
Hinge St, white aluminium, similar to RAL 9006
0.0.649.47

Details

Hinge halves, St, powder-coated RAL 9006 white aluminium
3 dome-head screws M5x8, St, bright zinc-plated
Hexagon nut DIN 934 M5-I8I, St, bright zinc-plated
Washer ISO 7089 - 5 - 200 HV, bright zinc-plated
Flat head screw DIN 603-M5x16, St, bright zinc-plated
The universal Hinge St makes short work of securing doors and hatches.
The use of slots makes the hinge highly adjustable and compatible with Lines 5 to 8. The maximum opening angle is 180°.
The Hinge can be mounted on the inside or outside of the door (when mounted on the inside it cannot be unscrewed).
Hinge St is also available in black (0.0.373.82).
Note: T-Slot Nuts 8 Zn M5 are recommended for screwing Hinge St to the Line 8 Profile.
Note: T-Slot Nuts 8 Zn M5 are recommended for screwing Hinge St to the Line 8 Profile.
These attachment versions of Hinge St cannot be unscrewed from the outside.
F = 250 N
Hinge St, white aluminium, similar to RAL 9006
0.0.649.47

Tools

Key with T-Handle 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.370.59
L-Key 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.440.73
Key Insert 3 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.51
Ball-Headed Key 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.370.58
Hinge St, white aluminium, similar to RAL 9006
0.0.649.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000