Roller Insert 4xD11 ESD, black similar to RAL 9005
0.0.648.98

Roller Insert 4xD11 ESD, black similar to RAL 9005

0.0.648.98

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64898
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Application
  • Classification
Roller Insert 4xD11 ESD, black similar to RAL 9005
0.0.648.98

Attributes

Line
Work Bench System
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 30 g
ESD
ESD-safe = Yes
Force max
Fmax. = 250 N
Roller Insert 4xD11 ESD, black similar to RAL 9005
0.0.648.98

Details

4 rollers D11, PA
Housing, PA-GF, black
4 axles, St, stainless
These rollers are tough. Roller Insert 4xD11 makes light work of moving even heavy loads. Each module comprises four solid rollers that distribute load more efficiently than a single castor. Their size means they can be used alongside all the other inserts designed for Castor Rail 8 40x40.
The rollers can even cope well with crates that have awkward or irregular bases, since low rolling resistance keeps everything running smoothly and provides a high load-carrying capacity.
Customising Castor Rail 8 40x40 couldn’t be easier: Simply push the inserts into the rail to build your ideal roller conveyor. Caps secure the ends.
Permissible load per Roller Insert: Fmax. = 250 N.
The wide range of inserts available for Castor Rail 8 40x40 make it a true all-rounder:
a: Castor Ball Inserts ESD
b: Castor Inserts D30/Castor Inserts D30 with Flanged Wheel, ESD-safety optional
c: Castor Rail 8 40x40, Brake
d: Roller Inserts 4xD11, ESD-safety optional
e: Brush Inserts ESD
f: Slide Strip Wedge Insert ESD
g: Castor Rail 8 40x40, Slide Strip ESD – raised installation
h: Castor Rail 8 40x40, Slide Strip ESD – low installation
Right-angled connection of two Castor Rails 8 40x40 using fastening elements fitted to the Line 5 profile groove.
Customising Castor Rail 8 40x40 couldn’t be easier: Simply push the inserts into the rail to build your ideal roller conveyor. Caps secure the ends.
Roller Insert 4xD11 ESD, black similar to RAL 9005
0.0.648.98

Accessoires / Service

Castor Rail 8 40x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.626.91

Downloads

Technical documentation(3 MB)
ESD Product Qualification(343 KB)

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.

Applications

Shelf trolley with roller conveyor - Article EX-01042

Shelf trolley made from item components – outside grooves closed for easier cleaning, coloured roller conveyors on inside.

More information
PDF CAD Parts list

Applications

Work bench interlinking with return - Article EX-01046

For the straightforward interlinking of working processes with a rapid flow of materials.

More information
PDF CAD Parts list

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing
Roller Insert 4xD11 ESD, black similar to RAL 9005
0.0.648.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39174000