Table Frame 4 E 1200 120V
0.0.648.23

Table Frame 4 E 1200 120V

0.0.648.23

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64823
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Table Frame 4 E 1200 120V
0.0.648.23

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 35.7 kg
ESD
ESD-safe = No
Table Frame 4 E 1200 120V
0.0.648.23

Details

item work bench 4 E – for work benches that have to exhibit exceptional stability and load-carrying capacity.
In addition to an easy-to-use electric height-adjustment system, one of the key advantages of work bench 4 E is its exceptional load-carrying capacity of up to 4000 N.
The table top is supported by four columns. This design has been specially developed to accommodate/support heavy workpieces and tools.
Work bench 4 E is available in three standard widths, two standard depths and custom dimensions.
All the accessories in the item Work Bench System can be used to configure your ideal work bench 4 E.
Table Frame 4 E 1200 120V
0.0.648.23

Accessoires / Service

Table Upright E 1200
Delivery unit
1 set
Article-No.
0.0.634.01
Table Overhang E 1200
Delivery unit
1 set
Article-No.
0.0.634.06
Cable Duct E 1200
Delivery unit
1 set
Article-No.
0.0.637.17
Table Upright F 2 F Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.55
Table Upright E Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.64
Table Upright K56 Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.72
Cable Duct E 1200-160x160
Delivery unit
1 set
Article-No.
0.0.678.31

Downloads

User Guide(1 MB)
EC-Declaration of Conformity(1 MB)
Declaration of incorporation(279 KB)
Table Frame 4 E 1200 120V
0.0.648.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042100