Light Fitting 36W, 230V
0.0.647.97

Light Fitting 36W, 230V

0.0.647.97

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64797
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Application
  • Classification
Light Fitting 36W, 230V
0.0.647.97

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 1.9 kg
ESD
ESD-safe = No
Light Fitting 36W, 230V
0.0.647.97

Details

ON/OFF Switch
36 W compact fluorescent lamp
Lamp-Control Unit
Power cable with earthed plug (German domestic standard), l = 3 m
Protective panel, PMMA
2 pivot holders, St
2 T-Slot Nuts V 8 St M8, bright zinc-plated
2 Button-Head Screws M8x14, St, bright zinc-plated
2 washers DIN 125 8.4, St, bright zinc-plated
Colour rendering index: Ra ≈ 82
Colour temperature: T ≈ 4000°K (neutral white)
Notes on Use and Installation
Light Fitting 36W from item provides flicker-free working light. A compact fluorescent lamp and micro-lens diffuser provide even and bright lighting for working surfaces. Thanks to the practical pivot mounting, the light fitting is easy to fit to the work bench and adjust. When installed on the Overhang, it provides glare-free overhead lighting.
Distribution of illuminance as measured from 900 mm
Light Fitting 36W, 230V
0.0.647.97

Accessoires / Service

Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Compact Lamp 36W
Delivery unit
1 pce.
Article-No.
0.0.648.15
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56

Downloads

Assembly instruction(421 KB)

Videos

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

Applications

Work bench 4 E with Upright and Compound Slide Overhang - Art. no. EX-01107

This design combines a work bench featuring an electrical height-adjustment system with a material trolley that is also height adjustable.

More information
PDF CAD Parts list Drawing
Light Fitting 36W, 230V
0.0.647.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
85393190