Conduit Profile U 80x40 D80 K, grey similar to RAL 7042
0.0.647.90

Conduit Profile U 80x40 D80 K, grey similar to RAL 7042

0.0.647.90

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64790
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Application
  • Classification
Conduit Profile U 80x40 D80 K, grey similar to RAL 7042
0.0.647.90

Attributes

Line
line X
Material
PVC
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 548 g/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Conduit Profile U 80x40 D80 K, grey similar to RAL 7042
0.0.647.90

Details

Conduit Profile U 80x40 D80 K, grey similar to RAL 7042
0.0.647.90

Accessoires / Service

Conduit Cap 80x40 K, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.633.51
Clip 8, Conduit Profile K, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.643.85
Lid Profile D80 K, grey similar to RAL 7042
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.647.91
Catch 80, Conduit Profile K, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.648.09
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Datasheet(2 MB)
Technical documentation(267 KB)

Applications

XMS basic frame - Article EX-01083

This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.

More information
PDF CAD Parts list Drawing
Conduit Profile U 80x40 D80 K, grey similar to RAL 7042
0.0.647.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39162000