Roller Conveyor St, Fastening Bracket I D30
0.0.647.06

Roller Conveyor St, Fastening Bracket I D30

0.0.647.06

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64706
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Application
  • Classification
Roller Conveyor St, Fastening Bracket I D30
0.0.647.06

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 145 g
ESD
ESD-safe = Yes
Roller Conveyor St, Fastening Bracket I D30
0.0.647.06

Details

Fastening Bracket, St, bright zinc-plated
5 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
The bridge between two Roller Conveyors St D30 if gradients change. Fastening bracket I slots into fastening bracket U. The fastening is securely clamped onto a (Profile) Tube D30 and can also be fixed in place using self-tapping screws. The fastener remains flexible, which means that if gradient α should change at a later point in time, it can be adjusted accordingly.
An absolute must when building Kanban racks.
Roller Conveyor St, Fastening Bracket I D30
0.0.647.06

Accessoires / Service

Button-Head Screw, self-tapping St 3.9x16, TX20
Delivery unit
1 pce.
Article-No.
0.0.642.39
Roller Conveyor St Guide Rail z ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.641.78
Roller Conveyor St Guide Rail z, grey similar to RAL 7042
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.639.05
Fastening Ring D40/D30-10
Delivery unit
1 set
Article-No.
0.0.673.10
Roller D46/D30-20, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.664.48

Downloads

Technical documentation(3 MB)
ESD Product Qualification(388 KB)

Videos

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 New Products Autumn 2011

The D30 cylindrical tube system with its practical fastening technology can now do even more. From simple shelves and variable work stations to complex loading and unloading constructions with roller conveyors -- D30 adapts perfectly to on-site requirements and makes lean production more efficient. And D30 now brings a bit more colour to this efficiency. Profile Tubes D30 are available in seven different colours. This makes it far easier to mark out locations, components and quantities.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

Applications

Material provisioning rack on castors - Article EX-01051

This material provisioning rack from item comprises three inclined provisioning levels that are loaded according to the FIFO principle.

More information
PDF CAD Parts list Drawing

Applications

D30 work bench with roller conveyor - Article EX-01052

This stable work bench with roller conveyor is the perfect starting point for creating interlinked workstations in a lean production environment.

More information
PDF CAD Parts list Drawing

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Ergonomic D30 rack - Art. no. EX-01094

This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height. The lower portion is used as a return line.

More information
PDF CAD Parts list Drawing
Roller Conveyor St, Fastening Bracket I D30
0.0.647.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098