SystemMobile Frame T62H
0.0.646.59

SystemMobile Frame T62H

0.0.646.59

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/64659
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
SystemMobile Frame T62H
0.0.646.59

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 30.3 kg
ESD
ESD-safe = Yes
SystemMobile Frame T62H
0.0.646.59

Details

SystemMobile Frame without Swivel Castors
Their central vertical struts make SystemMobiles T the ideal trolleys for supplying operators with materials and tools. The symmetrical design makes it easier to use the trolley on both sides.
SystemMobiles T are available with double the frame depth to increase the transport capacity and enable users to move even long workpieces. Each load-carrying level can support 40 kg. The recommended maximum transport weight is 200 kg.
SystemMobiles T are also available in ESD-safe versions.
Note: When ordering a SystemMobile frame, remember to select suitable Castors for your application, too.
SystemMobile Frame T62H
0.0.646.59

Accessoires / Service

Castor D125 swivel with double-brake ESD
Delivery unit
1 pce.
Article-No.
0.0.418.11
Castor D125 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.418.10
Container Support L-T8 F
Delivery unit
1 set
Article-No.
0.0.646.30
Container Support L-T8 A
Delivery unit
1 set
Article-No.
0.0.646.29
Shelf St 8x6
Delivery unit
1 set
Article-No.
0.0.646.41
Strut L-T8
Delivery unit
1 set
Article-No.
0.0.646.76
Tray 8x6 ESD A
Delivery unit
1 set
Article-No.
0.0.645.97
Tray 8x6 ESD F
Delivery unit
1 set
Article-No.
0.0.645.88
Handle T6
Delivery unit
1 set
Article-No.
0.0.646.82
Handle Al 350
Delivery unit
1 set
Article-No.
0.0.644.01

Downloads

ESD Product Qualification(314 KB)

Videos

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

item SystemMobiles

The best organisers are extremely flexible. Exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.
SystemMobile Frame T62H
0.0.646.59

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
UNSPSC 9.0
24101706
customs tariff number
76042100